Wheel Chock [Rubber] EA984SA-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Rubber
・With eye bolt
・Weight-3.9kg
・Dim.-254(W) x 203(D) x 152(H)mm
・Excellent weather and oil resistance
・Qty. per unit…2 pcs
・For truck, trailer