Armature Plates EA984CM-26

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Use it by combination with the electromagnetic magnet holder (EA984CM-1 to -12).
・Material- steel
・Size(mm)-φ80x10
・Thread dia.-M6
・Applicable code-EA984CM-5