1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

electromagnetic holder

electromagnetic holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 764.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A magnet that is attracted by a current of 24 V DC.
The material is iron and steel (nickel-plated finish), so it has a glossy finish, is resistant to discoloration, and has excellent heat resistance.
* Mounting screw hole and anti-rotation screw hole are provided on the back.
[Applications]
Workpiece holding in the manufacturing process.
door lock.
Such

 
Part Number
EA984CM-1
EA984CM-2
EA984CM-3
EA984CM-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter
(mm)
Height
(mm)
Current
(A)
Cord Length Holding force
(N)

฿ 764.11

LIFTER 1 Piece(s) Same day 25200.09500mm150

฿ 1,342.06

LIFTER 1 Piece(s) 3 Day(s) 30240.14500mm280

฿ 1,967.30

LIFTER 1 Piece(s) Same day 40270.23-550

฿ 3,439.94

LIFTER 1 Piece(s) 8 Day(s) 65350.34-1670

Loading...

  1. 1

Basic Information

Voltage(V) 24 Power Supply DC 24V