Key Box (Changeable Dial Type) EA983ZA-11A

Caution
Product Description
【Product Specifications】
・Size …Outside Dim :65(W)×34(D)×132(H)mm、Inside Dim :About 44(W)×22(D)×105(H)mm
・Clearance(Hook Height ×Horizontal )…45×38mm
・Hanger Dia …8mm
・Weight …About 600g
・Material …Body :Zinc Die-Cast 、Shackle :Steel (Hardened Processing )、Dial :Polycarbonate
・Number setting Possible (4Figure Dial Formula )
・Useful For Managing Or Delivering Keys
・Capable Of Storing A Large Capacity Despite Of Its Small Size, Even Capable Of Containing Large Keys.
・Equipped With A Hook Inside The Product Body That Can Be Used To Prevent From Losing The Key