Cylinder Padlock (Common Key) EA983TC-6K

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Brass
・With 3 keys
・-6K, -7K, -8K padlocks can be unlocked with the same key.
・Very convenient for facility use because many keys can be managed with a single key.
・Width(mm)…40
・Dia.(mm)…6.3
・Length…21.4
・Width…20.4