Cylinder Padlock EA983TC-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Brass
・With 3 keys
・Width(mm)…15
・Hanger dia. (mm)…2.7
・Length…10.3
・Width…8.3
・Because the kind of the key is limited, the same key may be mixed when it is used the plural number.