Lock And Key, Lockout Hasp EA983TB-41

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Body:plastic、hanger:steel、cylinder:brass
・With PVC shack cover
・With key 1 pc
・Color-Red
・Width(mm)-38
・Hanger Dia.(mm)-8
・Clearance(mm)-vertically:38、horizontally:18