[Long-hanger] Digital Lock EA983SX-51

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Body, button: zinc die-castChrome plating finishHanger: steel (chrome plating finish)
・Push-button type
・Number cannot be set.
・Width(mm)…40
・Hangerdia. (mm)…6
・Length…72
・Width…24