Lock And Key, D-type Dial Lock EA983SS-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Changeable character combination lock
・Three-digit dial system
・Number can be changed.
・Material-Aluminum
・Dim. (mm)…73 x 46 x 11
・Opening (mm)…35