(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Loop (Slim)

Safety Loop (Slim)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 999.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA983SL-11
EA983SL-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 999.00

SAFETY GOODS 1 Piece(s) 22 Day(s) Red

฿ 999.00

SAFETY GOODS 1 Piece(s) 22 Day(s) Black

Basic Specifications

  • Accessories
    Tool Connection Wire
  • Cord diameter
    1.7mm
  • Mounting Tool Weight
    Within 0.8 kg
  • Safety Rope Material
    ⌀Using 0.75 mm stainless steel wire rope and urethane (Robust patented loop finish)
  • Tool Connection Wire Material
    nylon coated wire
  • Product Detail Type
    Safety Loop (Slim)
  • Cord Length
    370 to 1500mm

Product Description


·Features: The core of the coil shape is made of polypropylene rope, which is less likely to remain stretched even after being pulled with high force. ·Lightweight and highly flexible.

Part Number
EA983SL-11
EA983SL-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 999.00

SAFETY GOODS 1 Piece(s) 22 Day(s) Red

฿ 999.00

SAFETY GOODS 1 Piece(s) 22 Day(s) Black

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1