Long Hanger Cylinder Padlock (Common Key) EA983SG-53

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Body:brass , hanger:hard steel
・With 2 keys
・Width-30mm
・Hanger dia.-5.0mm
・Clearance length-40.6mm
・Clearance width-16mm