Lock And Key, Long Hanger Cylinder Padlock EA983SG-32

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Body:brass , hanger:hard steel
・With 2 keys
・Width-20mm
・Hanger dia.-3.7mm
・Clearance length-63.5mm
・Clearance width-10mm