LED Reflective Sash EA983RF-11

Caution
Product Description
【Product Specifications】
・Power supply-Button battery(CR2450)x1 pc(included)
・Light source-Red LED bulb x 6 pcs
・Lighting, flashing switchable-Flashing, lighting, OFF
・Features LED to increase visibility even on dark road or in a place without light source
・Materials-Surface:PVC, Inside:stainless steel, FPC (flexible base)
・Size-50x1400mm(adjusting length is possible in three steps by using Face fastener)
・Weight-About 67g
・Color-Yellow