(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Safety Vest EA983R-52

Safety Vest EA983R-52

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA983R-52

  • Reflective Tape Color
    White
  • Mesh Color
    Navy blue
  • Tape Width
    50 mm (back horizontal line 60 mm)
  • Size
    Body Length: 40 cm; waist: up to 130 cm (hook-and-loop tape fastening)
  • Materials
    Nylon mesh, micro prism reflective tape (PVC)
  • Details 1
    The number of pieces is 1
Part Number
EA983R-52
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 637.70

SAFETY GOODS 1 Piece(s) 8 Day(s)

Basic Specifications

  • Reflective Tape Color
    White
  • Mesh Color
    Navy blue
  • Tape Width
    50 mm (back horizontal line 60 mm)
  • Size
    Body Length: 40 cm; waist: up to 130 cm (hook-and-loop tape fastening)
  • Materials
    Nylon mesh, micro prism reflective tape (PVC)
  • Details 1
    The number of pieces is 1

Product Description

【Product Specifications】
・Material-Nylon mesh, micro prism refection tape (PVC)
・Dim.-Length: 40cm, Waist: up to 130cm (with hook and loop fastener)
・Tape width-50mm (back horizontal line 60mm)
・This is a short length vest not obstructed by safety belts and tool bags.
・Mesh color…Deep blue
・Reflective tape color…White

Specifications of EA983R-52

  • Reflective Tape Color
    White
  • Mesh Color
    Navy blue
  • Tape Width
    50 mm (back horizontal line 60 mm)
  • Size
    Body Length: 40 cm; waist: up to 130 cm (hook-and-loop tape fastening)
  • Materials
    Nylon mesh, micro prism reflective tape (PVC)
  • Details 1
    The number of pieces is 1
Part Number
EA983R-52
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 637.70

SAFETY GOODS 1 Piece(s) 8 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1