- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Mesh Color |
|
฿ 638.84
|
SAFETY GOODS
|
1 Piece(s)
|
|
6 Day(s)
|
Yellow |
|
฿ 638.84
|
SAFETY GOODS
|
1 Piece(s)
|
|
6 Day(s)
|
Navy blue |
Basic Specifications
-
- Reflective Tape Color
- Yellow
-
- Waist
- Up to 135 cm
-
- Tape Width
- 60mm
-
- Materials
- tape part: PVC; vest: Nylon mesh
-
- Garment length
- 50 to 60cm
-
- Details 1
- With a front opening prevention belt
Product Description
·The luminance reflective tape provides high visibility day and night.
·The size can be adjusted with hook-and-loop tape (on both sides, front and shoulders)
·With a front opening prevention belt
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Mesh Color |
|
฿ 638.84
|
SAFETY GOODS
|
1 Piece(s)
|
|
6 Day(s)
|
Yellow |
|
฿ 638.84
|
SAFETY GOODS
|
1 Piece(s)
|
|
6 Day(s)
|
Navy blue |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?