(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA983FS-9 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,425.00 |
SAFETY GOODS | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・Light source-LED bulb
・Power supply-Nickel hydrogen battery (fully charged by exposing to the clear sky for 10 hours)
・Battery life-After fully charged, it works for 12 hours x 5 days.
・Usable inserting the cone EA983FT-3
・Material-Body:polycarbonate, Bracket: ABS resin
・Dim.-Dia. 78 x 56 x 215(H)mm
・Weight-204g
・Drip-proof
・Built-in optical sensor
・The clamp EA983FS-3H allows it to be attached to pipes, etc.
Part Number |
---|
EA983FS-9 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,425.00 |
SAFETY GOODS | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?