(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA983FS-100B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 4,934.00 |
DIRECTIONAL ARROW | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・Light source-LED bulb
・Dim.-Dia. 118 x 142(H)mm
・Weight--100R to -100B: 600g, -112R to -124B: 400g
・Material-Plastic
・Splash-proof construction
・Color…Blue
・Rated voltage…100VAC
・Current…0.04A
Part Number |
---|
EA983FS-100B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 4,934.00 |
DIRECTIONAL ARROW | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?