(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

35 × 14 × 1,000 mm Bumper Cushion

35 × 14 × 1,000 mm Bumper Cushion

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 434.47 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA983FM-31
EA983FM-32
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 434.47

TRUCK 1 Piece(s) 5 Day(s) Black

฿ 434.47

TRUCK 1 Piece(s) 5 Day(s) Yellow

Basic Specifications

  • Weight
    Approx. 85 g
  • Size
    35(W)×1000(L)mm
  • Materials
    NBR (Foam rubber)
  • Applications
    Shock absorbent
  • Quantity
    1 pc.
  • Thickness
    14mm
  • Adhesive material
    Acrylic adhesive
  • Width × length (mm)
    35×1000

Product Description

·The soft material prevents scratches and injuries caused by the collision of platform trucks.
·Materials: NBR (expanded rubber)

Part Number
EA983FM-31
EA983FM-32
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 434.47

TRUCK 1 Piece(s) 5 Day(s) Black

฿ 434.47

TRUCK 1 Piece(s) 5 Day(s) Yellow

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1