(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

200 kg Belt Load Binder (Ratchet Type)

200 kg Belt Load Binder (Ratchet Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,790.12 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA982RC-3
EA982RC-4
EA982RC-5
EA982RC-6
EA982RC-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Belt length

฿ 1,790.12

ROPE 1 Piece(s) 5 Day(s) Fixed side: 1 m, Adjustment side: 3 m

฿ 1,875.88

ROPE 1 Piece(s) 6 Day(s) Fixed side: 1 m, Adjustment side: 4 m

฿ 1,961.03

ROPE 1 Piece(s) 7 Day(s) Fixed side: 1 m, Adjustment side: 5 m

฿ 2,046.78

ROPE 1 Piece(s) 6 Day(s) Fixed side: 1 m, Adjustment side: 6 m

฿ 2,171.24

ROPE 1 Piece(s) 6 Day(s) Fixed side: 1 m, Adjustment side: 7 m

Basic Specifications

  • Belt width
    25mm
  • Belt material
    Super heavy-duty polyester fiber
  • Working load
    200 kg
  • Product detail type
    500 kg belt load binder (ratchet type) / 200 kg belt load binder (Ratchet Type)
  • Type
    Ratchet type

Product Description

[Applications]
It is a ratchet type belt load tightening machine.
[Features]
·200 kg working load
·The belt material is super-strong polyester fiber.

Part Number
EA982RC-3
EA982RC-4
EA982RC-5
EA982RC-6
EA982RC-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Belt length

฿ 1,790.12

ROPE 1 Piece(s) 5 Day(s) Fixed side: 1 m, Adjustment side: 3 m

฿ 1,875.88

ROPE 1 Piece(s) 6 Day(s) Fixed side: 1 m, Adjustment side: 4 m

฿ 1,961.03

ROPE 1 Piece(s) 7 Day(s) Fixed side: 1 m, Adjustment side: 5 m

฿ 2,046.78

ROPE 1 Piece(s) 6 Day(s) Fixed side: 1 m, Adjustment side: 6 m

฿ 2,171.24

ROPE 1 Piece(s) 6 Day(s) Fixed side: 1 m, Adjustment side: 7 m

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1