(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

660 kg Belt Load Binder (Endless Type)

660 kg Belt Load Binder (Endless Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,384.46 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA982CG-4
EA982CG-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Belt length

฿ 1,384.46

ROPE 1 Piece(s) 5 Day(s) 4m

฿ 1,533.10

ROPE 1 Piece(s) 6 Day(s) 6m

Basic Specifications

  • Belt width
    35mm
  • Belt material
    Polyester
  • Working load
    660 kg
  • Product detail type
    660 kg Belt Load Binder (Endless Type)
  • Type
    Ratchet type

Product Description

[Applications]
This is an endless type belt tying machine.
[Features]
Working load 660 kg

Part Number
EA982CG-4
EA982CG-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Belt length

฿ 1,384.46

ROPE 1 Piece(s) 5 Day(s) 4m

฿ 1,533.10

ROPE 1 Piece(s) 6 Day(s) 6m

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1