(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

1,650 kg Belt Load Binder (Ratchet Type)

1,650 kg Belt Load Binder (Ratchet Type)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA982CC-5B

  • Weight
    Approx. 2.8 kg
  • Belt width
    50mm
  • Belt length
    Fixed side: 0.43 m, adjustment side: 4.5 m
  • Belt material
    Polyester
  • Working load
    1,650 kg
  • Product detail type
    1,650 kg Belt Load Binder (Ratchet Type)
  • Type
    Ratchet type
Part Number
EA982CC-5B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,799.05

ROPE 1 Piece(s) 8 Day(s)

Basic Specifications

  • Weight
    Approx. 2.8 kg
  • Belt width
    50mm
  • Belt length
    Fixed side: 0.43 m, adjustment side: 4.5 m
  • Belt material
    Polyester
  • Working load
    1,650 kg
  • Product detail type
    1,650 kg Belt Load Binder (Ratchet Type)
  • Type
    Ratchet type

Product Description

[Applications]
It is a ratchet type belt load tightening machine.
[Features]
Working load 1650 kg, belt width 50 mm

Specifications of EA982CC-5B

  • Weight
    Approx. 2.8 kg
  • Belt width
    50mm
  • Belt length
    Fixed side: 0.43 m, adjustment side: 4.5 m
  • Belt material
    Polyester
  • Working load
    1,650 kg
  • Product detail type
    1,650 kg Belt Load Binder (Ratchet Type)
  • Type
    Ratchet type
Part Number
EA982CC-5B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,799.05

ROPE 1 Piece(s) 8 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1