(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Esco 158 kg Belt Loading Machine (Stainless Steel) EA982BB-36·37

Esco 158 kg Belt Loading Machine (Stainless Steel) EA982BB-36·37

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA982BB-36

  • Belt width
    25mm
  • Belt length
    Fixed side: 0.25 m, adjustment side: 1.27 m
  • Belt material
    Nylon
  • Working load
    158 kg
  • Product detail type
    158 kg Belt Load Binder (Stainless Steel)
  • Hook inner diameter
    20mm
  • Type
    Ratchet type
Part Number
EA982BB-36
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,703.21

ROPE 1 Piece(s) 6 Day(s)

Basic Specifications

  • Belt width
    25mm
  • Belt length
    Fixed side: 0.25 m, adjustment side: 1.27 m
  • Belt material
    Nylon
  • Working load
    158 kg
  • Product detail type
    158 kg Belt Load Binder (Stainless Steel)
  • Hook inner diameter
    20mm
  • Type
    Ratchet type

Product Description

It uses stainless steel hooks with excellent water resistance, heat resistance, and stain resistance, and can tie up objects as heavy as 158 kg.

Specifications of EA982BB-36

  • Belt width
    25mm
  • Belt length
    Fixed side: 0.25 m, adjustment side: 1.27 m
  • Belt material
    Nylon
  • Working load
    158 kg
  • Product detail type
    158 kg Belt Load Binder (Stainless Steel)
  • Hook inner diameter
    20mm
  • Type
    Ratchet type
Part Number
EA982BB-36
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,703.21

ROPE 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1