(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

25 mm Load-Binding Strap

25 mm Load-Binding Strap

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 149.06 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA982BA-51
EA982BA-52
EA982BA-56
EA982BA-57
EA982BA-58
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length Materials Color Belt material

฿ 149.06

ROPE 1 Piece(s) 6 Day(s) 2m - Red Polyester

฿ 154.38

ROPE 1 Piece(s) Same day 2m - Black Polyester

฿ 233.08

ROPE 1 Piece(s) 6 Day(s) 4m - Red Polyester

฿ 224.97

ROPE 1 Piece(s) 6 Day(s) 4m - Black Polyester

฿ 240.18

ROPE 1 Piece(s) 6 Day(s) 4m Polyester OD green -

Basic Specifications

  • Belt width
    25mm
  • Working load
    20 kg
  • Buckle material
    Resin
  • Product detail type
    25 mm Load-Binding Strap

Product Description

[Features]
A cargo strap with a buckle.
[Applications]
For binding and fixing cargo
[Specifications]
Materials: polyester, resin

Part Number
EA982BA-51
EA982BA-52
EA982BA-56
EA982BA-57
EA982BA-58
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length Materials Color Belt material

฿ 149.06

ROPE 1 Piece(s) 6 Day(s) 2m - Red Polyester

฿ 154.38

ROPE 1 Piece(s) Same day 2m - Black Polyester

฿ 233.08

ROPE 1 Piece(s) 6 Day(s) 4m - Red Polyester

฿ 224.97

ROPE 1 Piece(s) 6 Day(s) 4m - Black Polyester

฿ 240.18

ROPE 1 Piece(s) 6 Day(s) 4m Polyester OD green -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1