- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
2 mm, Rigid Felt【1-2 Pieces Per Package】
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Size |
Quantity |
|
฿ 199.63
|
MAT
|
4 Pack(s)
|
2 Pieces Per Package
|
|
6 Day(s)
|
70×140mm |
2 pcs. included |
|
฿ 436.39
|
MAT
|
1 Piece(s)
|
-
|
|
6 Day(s)
|
200×280mm |
1 sheet included |
Basic Specifications
-
- Materials
- Rigid felt (60% wool special felt)
-
- Thickness
- 2mm
-
- Details 1
- Adhesive type (with release paper)
-
- Product Detail Type
- 2 mm, Rigid Felt
Product Description
·You can freely cut it with scissors and use it.
·For scratch prevention, anti-vibration, soundproof of wooden floors, etc.
·It does not damage the floor and does not fray.
·It can also be used for floor heating.
·In using, please use it in a room of 10°C or higher.
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Size |
Quantity |
|
฿ 199.63
|
MAT
|
4 Pack(s)
|
2 Pieces Per Package
|
|
6 Day(s)
|
70×140mm |
2 pcs. included |
|
฿ 436.39
|
MAT
|
1 Piece(s)
|
-
|
|
6 Day(s)
|
200×280mm |
1 sheet included |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?