(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

800, Metal Rack Mini (with casters)

800, Metal Rack Mini (with casters)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA976AK-8

  • Depth(mm)
    301 to 449
  • Height(mm)
    1201 to 1499
  • Weight
    11.46 kg
  • Materials
    Shelf board and pole: Steel (chrome plated), casters: nylon resin, fixing parts: ABS resin
  • Size (mm)
    800×350×1490(H)
  • Details 1
    With casters (2 of them have brakes)
  • Product Detail Type
    800, Metal Rack Mini (With Casters)
  • Product type
    Rack
  • Number of Shelf Boards
    4 sheets
  • Load capacity
    Approximately 75 kg per shelf, total approximately 150 kg
  • *Caution
    [Customer Assembly]
  • Breadth(mm)
    611 to 899
  • Equal loading capacity per stage(Kg)
    75
  • Size (mm) (W × D × H)
    800×350×1490(H)
  • Pole diameter(mm)
    ø 19
Part Number
EA976AK-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,020.00

STEEL RACK 1 Piece(s) 40 Day(s)

Basic Specifications

  • Depth(mm)
    301 to 449
  • Height(mm)
    1201 to 1499
  • Weight
    11.46 kg
  • Materials
    Shelf board and pole: Steel (chrome plated), casters: nylon resin, fixing parts: ABS resin
  • Size (mm)
    800×350×1490(H)
  • Details 1
    With casters (2 of them have brakes)
  • Product Detail Type
    800, Metal Rack Mini (With Casters)
  • Product type
    Rack
  • Number of Shelf Boards
    4 sheets
  • Load capacity
    Approximately 75 kg per shelf, total approximately 150 kg
  • *Caution
    [Customer Assembly]
  • Breadth(mm)
    611 to 899
  • Equal loading capacity per stage(Kg)
    75
  • Size (mm) (W × D × H)
    800×350×1490(H)
  • Pole diameter(mm)
    ø 19

Product Description


·Easy assembly without using nails or screws
·The height of the shelf board can be changed freely.

Specifications of EA976AK-8

  • Depth(mm)
    301 to 449
  • Height(mm)
    1201 to 1499
  • Weight
    11.46 kg
  • Materials
    Shelf board and pole: Steel (chrome plated), casters: nylon resin, fixing parts: ABS resin
  • Size (mm)
    800×350×1490(H)
  • Details 1
    With casters (2 of them have brakes)
  • Product Detail Type
    800, Metal Rack Mini (With Casters)
  • Product type
    Rack
  • Number of Shelf Boards
    4 sheets
  • Load capacity
    Approximately 75 kg per shelf, total approximately 150 kg
  • *Caution
    [Customer Assembly]
  • Breadth(mm)
    611 to 899
  • Equal loading capacity per stage(Kg)
    75
  • Size (mm) (W × D × H)
    800×350×1490(H)
  • Pole diameter(mm)
    ø 19
Part Number
EA976AK-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,020.00

STEEL RACK 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1