Aluminum Alloy on-Vehicle Case EA960B-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Body: aluminum, Fitting etc.: stainless steel
・Sturdy because of the combined construction by welding
・Dim. (mm)…950 x 500 x 485(H)
・Weight (kg)…15.1