Parts Cabinet EA957HC-31

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Dim.-570 x 255 x 880(H)mm
・Drawer inside dim.-L:250×221×75(H)mm, M:119×221×75(H)mm, S:75×221×75(H)mm
・Material-Body: Steel, Drawer: Resin
・Weight-21.1kg
・With 30 Partition boards.(L:6pcs、M:12pcs, S:12pcs)