(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Parts Cabinet EA957F-22

Parts Cabinet EA957F-22

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of EA957F-22

Part Number
EA957F-22 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 75,050.00

฿ 56,287.50

CONTAINER 1 Piece(s) 62 Day(s) 10

Product Description

【Product Specifications】
・Material- Body: Steel, Drawer: ABS resin
・Drawer 6 rows, 5 lines
・Dim.-880 x 400 x 880(H)mm
・Drawer inside dim.-150 x 368 x 102(H)mm
・Weight-52kg
・The shelf board is treated with galvanizing which is excellent in oxidation resistance andwear resistance.

Specifications of EA957F-22

Part Number
EA957F-22 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 75,050.00

฿ 56,287.50

CONTAINER 1 Piece(s) 62 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1