(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA957AE-12 |
EA957AE-13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Length (mm) |
Weight | Size | Load capacity | Details 3 | Details 4 | Product Detail Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,959.13 |
SHEET | 1 Piece(s) | 6 Day(s) | 1228 | 200 | 3.4 kg | 1228(W)×200(D)×30(H)mm | 2 kg | Shelf board for EA957AE-5 | - | Seat Material Stand | ||
฿ 2,288.56 |
SHEET | 1 Piece(s) | 6 Day(s) | 1227 | 56.3 | 2.9 kg | 1227(W)×56.3(D)×87.2(H)mm | - | Hook bar for EA957AE-5 | With 3 hooks | - |
·The position of the nail and cutter guide can be adjusted at a pitch of 25 mm.
·You can cut materials neatly with your scissors or cutter along the cutter guide.
·Please purchase various options as needed.
Part Number |
---|
EA957AE-12 |
EA957AE-13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Length (mm) |
Weight | Size | Load capacity | Details 3 | Details 4 | Product Detail Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,959.13 |
SHEET | 1 Piece(s) | 6 Day(s) | 1228 | 200 | 3.4 kg | 1228(W)×200(D)×30(H)mm | 2 kg | Shelf board for EA957AE-5 | - | Seat Material Stand | ||
฿ 2,288.56 |
SHEET | 1 Piece(s) | 6 Day(s) | 1227 | 56.3 | 2.9 kg | 1227(W)×56.3(D)×87.2(H)mm | - | Hook bar for EA957AE-5 | With 3 hooks | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?