Key Hanger Card Key EA956VE-25

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Body and key ring: recycled ABS resin, Card key: recycled PS resin
・Dim.- -23: 97 x 33 x 43(H)mm-25: 162 x 33 x 43(H)mmCard key: 22 x 42 x 3(T)mm
・Weight--23: 55g, -25: 90g, card key: 12g/5 pcs
・Mount the key hanger on the wall surface with screws or a double-sided tape (with screws and double-sided tape).
・Name…Five-gangedfive-color
・Qty.…1 set