[Stainless Steel] Wagon EA956MB-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel
・Caster dim.-Dia. 50 rubber wheels
・Withstand load-40kg (20kg/stage)
・Shelves are tray type
・Dim. (mm)…450 x 300 x 775(H)
・Weight…8kg