Printer Wagon EA954HE-30

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Dim.-600(W) x 485(D)x 550 to 750(H)mm
・Shelf board adjustable (5 levels)
・Total load capacity-60kg (top plate: 40kg, bottom plate: 20kg)
・The devices shown in the photo are not included.
・Weight-13kg
・Assembly type