Computer Desk EA954HC-47

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Dim.-750(W) x 500(D) x 1195/1295(H)mm
・Weight-18.5kg
・Material-Table and shelf board: MDF (PVC coating), Pole: steel
・Total load capacity-60kg
・Wide type computer rack which adopted robust frame
・With sliding type keyboard table
・Assembly type