(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA954HC-323 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,850.00 |
STORAGE GOODS | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・※Caution ※…【The Product Must Be Assembled By User 】
・Size …595(W)×300(D)×210(H)mm
・Weight …3.5kg
・Material …Shelf Board :Wooden (Particle Board )+Melamine Make-up Board 、Frame :Steel
・Total Load Capacity …15kg
・Height adjustment of the shelf board is possible with 3 stages.
・The storing of the keyboard to 550mm in width is possible.
・AC Adapter Receiving Addapted
Part Number |
---|
EA954HC-323 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,850.00 |
STORAGE GOODS | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?