Library, Storage Rack EA954FB-8

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Movable shelf board
・The clearance space in office, kitchen, washroom, etc. can be utilized.
・Multiple number of the product can be connected using enclosed joint fittings.
・Assembly type
・Dim. (mm)…250 x 290 x 600(H)
・Shelf board dim.…220 x 270mm
・Weight…5.1kg