(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
EA954EF-1 |
EA954EF-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Weight | Accessories | Quantity | Inner Dimensions | Load Capacity | * Caution | Mounting Hole Increment Spacing | Vertical/Horizontal Connection | Details 1 | Details 2 | Details 3 | Outer Dimensions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,530.80 |
STORAGE GOODS | 1 Piece(s) | 5 Day(s) | 8.8 kg | 12 bolts + 1 spare, 18 wood dowels | 1 pc. | 340(W)×285(D)×710(H)mm | Top plate: 20 kg, bottom plate: 50 kg | [Customer Assembly] | 100 mm 4 pitch total 5 steps | Wooden dowel | Shelf board is movable | - | - | 370(W)×300(D)×740(H)mm | ||
฿ 704.39 |
STORAGE GOODS | 1 Piece(s) | 5 Day(s) | 1 kg | - | - | - | - | - | - | - | - | For EA954EF-1 to 4 | Shelf board × 1, bolt × 4 | - |
[Features]
·Shelves are movable.
·Solid wood with few cavities is used for high durability and high load capacity.
·Supports A4 size in either vertical or horizontal orientation.
·The included wooden dowels are used to securely connect the units, allowing expansion according to the installation location.
·Stronger by connecting vertically and horizontally alternately.
·Up to 5 shelves can be added.
Part Number |
---|
EA954EF-1 |
EA954EF-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Weight | Accessories | Quantity | Inner Dimensions | Load Capacity | * Caution | Mounting Hole Increment Spacing | Vertical/Horizontal Connection | Details 1 | Details 2 | Details 3 | Outer Dimensions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,530.80 |
STORAGE GOODS | 1 Piece(s) | 5 Day(s) | 8.8 kg | 12 bolts + 1 spare, 18 wood dowels | 1 pc. | 340(W)×285(D)×710(H)mm | Top plate: 20 kg, bottom plate: 50 kg | [Customer Assembly] | 100 mm 4 pitch total 5 steps | Wooden dowel | Shelf board is movable | - | - | 370(W)×300(D)×740(H)mm | ||
฿ 704.39 |
STORAGE GOODS | 1 Piece(s) | 5 Day(s) | 1 kg | - | - | - | - | - | - | - | - | For EA954EF-1 to 4 | Shelf board × 1, bolt × 4 | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?