Hog Ring(About 2400 pcs) EA952BS-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Opening width(before use)-12.7mm
・Fixed O.D.:12mm, I.D.:8mm
・Wire dia.-2mm
・Material-low carbon steel
・Good for installing a metallic net or fence
・Description-Radical