(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Access Ladder

Access Ladder

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EA951SC-2

  • Product Model
    Others
  • Others
    Option
  • Materials
    Steel (Hot-dip galvanizing)
  • Product Detail Type
    Access Ladder
  • Weight
    7.0 kg
  • Projection Width
    150mm
  • Overall width
    350mm
  • Step Size
    ø 16×350(W)mm
  • Step Pitch
    300mm
  • Overall height
    700mm
  • Number of steps
    3 tiers
Part Number
EA951SC-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Model Others Materials Product Detail Type Step Size

฿ 6,433.89

GRATING 1 Piece(s) 6 Day(s) Others Option Steel (Hot-dip galvanizing) Access Ladder ø 16×350(W)mm

Basic Specifications

  • Weight
    7.0 kg
  • Projection Width
    150mm
  • Overall width
    350mm
  • Step Pitch
    300mm
  • Overall height
    700mm
  • Number of steps
    3 tiers

Product Description

[Features]
·It is a retrofitting type access ladder.
Step Pitch: 300 mm
Step Size: ⌀16 × 350 (W) mm
Materials: Stainless SUS304 (polished), steel (Hot-dip galvanizing)

Specifications of EA951SC-2

  • Product Model
    Others
  • Others
    Option
  • Materials
    Steel (Hot-dip galvanizing)
  • Product Detail Type
    Access Ladder
  • Weight
    7.0 kg
  • Projection Width
    150mm
  • Overall width
    350mm
  • Step Size
    ø 16×350(W)mm
  • Step Pitch
    300mm
  • Overall height
    700mm
  • Number of steps
    3 tiers
Part Number
EA951SC-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Model Others Materials Product Detail Type Step Size

฿ 6,433.89

GRATING 1 Piece(s) 6 Day(s) Others Option Steel (Hot-dip galvanizing) Access Ladder ø 16×350(W)mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1