(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Stainless Steel]Pipe Shelf

[Stainless Steel]Pipe Shelf

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA951FE-34

  • Materials
    Pipes/shelves: 18-8 stainless steel
  • Load capacity
    10 kg
  • Reinforced Inside Retaining
    Yes
  • Product Detail Type
    [Stainless Steel]Pipe Shelf
  • Size (mm) (W) × (D) × (H)
    900×250×115
Part Number
EA951FE-34
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,848.62

CLASP 1 Piece(s) 6 Day(s)

Basic Specifications

  • Materials
    Pipes/shelves: 18-8 stainless steel
  • Load capacity
    10 kg
  • Reinforced Inside Retaining
    Yes
  • Product Detail Type
    [Stainless Steel]Pipe Shelf
  • Size (mm) (W) × (D) × (H)
    900×250×115

Product Description

It is made of 18-8 stainless steel that is safe around water.
It is a pipe shelf with a reinforced stop.

Specifications of EA951FE-34

  • Materials
    Pipes/shelves: 18-8 stainless steel
  • Load capacity
    10 kg
  • Reinforced Inside Retaining
    Yes
  • Product Detail Type
    [Stainless Steel]Pipe Shelf
  • Size (mm) (W) × (D) × (H)
    900×250×115
Part Number
EA951FE-34
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,848.62

CLASP 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1