Clothes rope(Olive Drabcolor) EA951FB-200

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Rope Full length …2m
・String Diameter …Dia 5mm
・Hook Opening Width …19mm
・Clip 20Piece Addapted
・Clip Material …Iron
・Designed To Be Useful Where The Rope Is Made Of Rubber And Is Extendable.