Retractable Laundry Pole Support EA951FB-20

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Aluminum die cast
・Load capacity-150kg (downward arm)
・Available 3 angles: horizontal, 45° up and 45° down
・Base dim.-160 x 44mm
・Length-550mm
・Color…Bronze