Belt Type Hanger EA951FB-100

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Size …Full length :1170mm、The width :25mm
・Material …Belt :Nylon 、Carabiner :Aluminum
・Number of Loop …13
・With Carabiner 4 pcs
・A Belt Type Hanger Useful For Hanging Various Objects Such As Cups And Keys.