(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

steel bundle (L/F Type)

steel bundle (L/F Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 459.06 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
EA951EN-23
EA951EN-24
EA951EN-25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compressive Load (kgf) Adjustment Range (mm) Base Size

฿ 459.06

GRATING 1 Piece(s) 5 Day(s) 2323 - -

฿ 466.19

GRATING 1 Piece(s) 5 Day(s) 1911 192 to 300 100×100mm

฿ 483.52

GRATING 1 Piece(s) 5 Day(s) 1870 236 to 386 100×100mm

Basic Specifications

  • Product Model
    Others
  • Others
    Option
  • Materials
    Steel (zinc plating)
  • Product Detail Type
    steel bundle (Type F)
  • Details 1
    The number of pcs. included will be 1 pc.
  • Top plate size
    90×65mm

Product Description

[Features]
・ A floor post that is faster to construct and has excellent durability than conventional wood

Part Number
EA951EN-23
EA951EN-24
EA951EN-25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compressive Load (kgf) Adjustment Range (mm) Base Size

฿ 459.06

GRATING 1 Piece(s) 5 Day(s) 2323 - -

฿ 466.19

GRATING 1 Piece(s) 5 Day(s) 1911 192 to 300 100×100mm

฿ 483.52

GRATING 1 Piece(s) 5 Day(s) 1870 236 to 386 100×100mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1