(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hook (Zinc Die-Cast / Ivory)

Hook (Zinc Die-Cast / Ivory)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA951DG-18

  • Materials
    Zinc alloy
  • Color
    Ivory
  • Accessories
    Self-Tapping Screw
  • Height
    33mm
  • Hole Diameter
    4.5mm
  • Depth
    49mm
  • Finishing
    Baked coating
  • Product Detail Type
    Hook (Zinc Die-Cast / Ivory)
Part Number
EA951DG-18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 210.00

ARCHITECTURAL HARDWARE 1 Piece(s) 22 Day(s)

Basic Specifications

  • Materials
    Zinc alloy
  • Color
    Ivory
  • Accessories
    Self-Tapping Screw
  • Height
    33mm
  • Hole Diameter
    4.5mm
  • Depth
    49mm
  • Finishing
    Baked coating
  • Product Detail Type
    Hook (Zinc Die-Cast / Ivory)

Product Description

[Features]
Hole Diameter: 4.5 mm
Accessories: Tapping screw material: Zinc alloy
Finish: Baked coating
Color: Black, ivory

Specifications of EA951DG-18

  • Materials
    Zinc alloy
  • Color
    Ivory
  • Accessories
    Self-Tapping Screw
  • Height
    33mm
  • Hole Diameter
    4.5mm
  • Depth
    49mm
  • Finishing
    Baked coating
  • Product Detail Type
    Hook (Zinc Die-Cast / Ivory)
Part Number
EA951DG-18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 210.00

ARCHITECTURAL HARDWARE 1 Piece(s) 22 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1