Lock And Key, [Stainless Steel] Push Latch EA951BL-11

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SUS304 (hairline finish), soft steel wire (SWRM) (nickel plating)
・Stroke-10.5mm
・Lock by pushing the knob and unlock by pressing the push button.
・A…61.4
・B…34
・C…40
・D…18.4