Lock And Key, [Stainless Steel] Side Latch EA951BB-15

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SUS304
・Finish-Electrolytic plating finish
・Lock is possible with a padlock with up to dia. 9mm of hanger
・Length…99mm
・Hole dia.…4.5mm
・Key hole dia.…10mm