1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fixed Type Suction Holder, Size: 260 × 355 mm

GLASS WORKING TOOL

Fixed Type Suction Holder, Size: 260 × 355 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,864.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material…Guide : Aluminum, Body : Hard plastic
・Dim.…280 x 400mm
・Pad dim.…Dia. 120mm
・Slide adjusting range…13mm
・Pad material…Special rubber
・Glass can be positioned for bonding at 90 °, can be retained.
・The guide of right angle, and the pad with the sealing lip of 90 ° is equipped with two.

Part Number
EA950YC-355
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,864.30

GLASS WORKING TOOL 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA950YC-355 in the Fixed Type Suction Holder, Size: 260 × 355 mm series.