Suction Lifter EA950SP

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material…Pad : Special rubber, Body : Hard plastic
・Carrying capacity…30kg
・Pad dim.…Dia. 120mm
・Height…100mm
・Self-weight…320g
・Hold the lever and absorb the body, when you release the lever, adsorption is released.