Suction Lifter EA950SD

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material…Pad : Special rubber, body : Aluminum
・Carrying capacity…15kg in vertical direction
・Pad dim.…Dia. 120mm
・Height…100mm
・Self-weight…400g
・Adsorbed by raising the suction lever.