Suction Lifter EA950RC-1

Caution
Product Description
【Product Specifications】
・Material…Pad : Special rubber, Handle : Aluminum
・Carrying capacity…60kg in vertical direction
・Pad dim.…Dia. 130mm x 2 pcs
・Height…135mm
・Overall length…280mm
・Self-weight…1kg
・With release lever
・Body is absorbed by pressed straightly against the target
・When you pull the release lever, pad takes away.
・One hand quick and effective operation is available with using the valve lever.
・Available for the surface slightly curved.